Caterpillar 320ELRR

Caterpillar 320ELRR

Price
138,500 USD
Year
2015
Working hours
4294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01483
Unit Number009009989
Catalog NumberCU4327314
Manufacturing Year2015
Hours4294 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 138,500
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, STANDARD
BUCKET-HD, 48" 1.56 YD3
BUMPER, SIDE, RUBBER
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COOLING HIGH AMBIENT
COUNTERWEIGHT, 13,670LBS
CTRL, CAT PIN GRABBER COUPLER
CYLINDER PKG
ENGINE, FLEX ADSD-N
FENDER COVER
FRAME, SWING, STANDARD, BUMPER
GUARD, BOTTOM HD PKG
GUARD, TRACK GUIDING, CENTER
HD-BOOM, 9'6" HD-STK W/EYE PKG
HYD VLV PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
RADIATOR SCREEN
REGIONAL PKG, NACD (PL321)
RETURN PIPE
ROLL ON-ROLL OFF
ROLLERS, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone