Caterpillar 320DL TH

Caterpillar 320DL TH

Price
99,500 USD
Year
2007
Working hours
3154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DL TH
CategoryCrawler Excavators
Serial NumberPHX00162
Unit Number182U125
Catalog NumberCU4408500
Manufacturing Year2007
Hours3154 h
CountryUnited States
LocationSpringfield, IL
Pricing
Price Excluding Tax$ 99,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 3/21/19 3155 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Yes
  • YesSteel bumbers/catwalk.
  • Good
  • GoodNo dents or damage.
  • Good
  • Good
  • Good
  • FairSome fading.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor peeling.
  • GoodMinor scratches.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodNew monitor installed 3-15-19 at 3154 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew seat 3-15-19 at 3154 hrs..
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • No
  • ELC
  • Engine starts and runs correctly.
  • Normal, 65 psi.
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • GoodNew batteries 3-15-19 at 3154 hrs.
  • GoodAll working.
  • GoodNew inlet air heater 3-15-19 at 3154 hrs.
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • No
  • Yes
  • Hydraulic functions operate correctly.
  • Oil level is correct, oil looked clean.
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 18’ 8”
stick
  • Good
  • Good
  • Good
  • 9’ 7”
bucket
  • GoodMinor dent in heel of bucket.
  • GoodMinor wear/movement.
  • Good
  • Good
  • Good80% remaining.
  • No
  • CAT
  • 1.24 cu/yds.
  • 36”
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Oil levels correct, oil looks clean.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front116.5116.52020
Carrier Rollers Rear117116.51620
Drive Sprockets2042042525
Front Idler21213030
Links29.529.52323
Pins & Bushings (External)9.99.93636
Track Roller 341.741.91814
Track Roller 441.941.91414
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 841.241.22525
Track Shoes33.833.546
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W-3138/39
Track AdjusterGood.
Track Shoes31.5” general duty, a few have minor bends.
Pins & Bushings (Internal)7627621010
Track Roller 141.441.72118
Track Roller 241.741.71818
comments, misc. repairs, general remarks
  • Inspected 3-21-19 at 3155 hrs.
  • PM1 service at 3154 hours.
boom & stick
  • GoodMinor wear/movement less than 1/8”.
  • Good
  • GoodRecently replaced.
  • No
  • No
general condition
  • Yes
  • Yes
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone