Caterpillar 320FL

Caterpillar 320FL

Price
139,626 USD
Year
2017
Working hours
3306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberYBM10041
Unit NumberE163878
Catalog NumberCU4723788
Manufacturing Year2017
Hours3306 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax139,626 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
STICK LENGTH: R9'6"
BUCKET SIZE: YES
BOOM, ONE PIECE
ENCLOSED CAB
ENGINE TIER RATING: T4F
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
STICK LENGTH: R9'6"
BUCKET SIZE: YES
BOOM, ONE PIECE
ENCLOSED CAB
ENGINE TIER RATING: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone