Caterpillar 320EL

Caterpillar 320EL

Price
102,432 USD
Year
2014
Working hours
4292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03588
Unit NumberMT24505A
Catalog NumberCU4564478
Manufacturing Year2014
Hours4292 h
CountryCanada
LocationCambridge, ON
Pricing
Price Excluding Tax$ 102,432
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information42" HD BUCKET
TRACK, 31" TG (GLT)
BOOM, 18' 8" REACH HD
STICK, 9'6'' B1 HD
TOOL CTRL STP PKG
CIRCUIT, COMBINED
CHANGER, HAND CONTROL 2-WAY (ANSI)
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information42" HD BUCKET
TRACK, 31" TG (GLT)
BOOM, 18' 8" REACH HD
STICK, 9'6'' B1 HD
TOOL CTRL STP PKG
CIRCUIT, COMBINED
CHANGER, HAND CONTROL 2-WAY (ANSI)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
safety items
  • Yes
  • Fair
  • Good
  • Fair
  • Fair
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
engine
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • Fair
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftFair
Track Frame - RightFair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Toromont CAT Used Equipment
Canada
Telephone:+1 800 268 1965
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone