Quick Search

Caterpillar 317 TH

Caterpillar 317 TH

Price
$237,000
Year
2021
Working hours
201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Salt Lake City, UT
  • Basic information
  • Details
Basic information
BrandCaterpillar 317 TH
CategoryCrawler Excavators
Serial NumberTZE00394
Unit NumberAA008768U
Catalog Number4884893
Year2021
Hours201 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax237,000 USD
Tax-
Price Including Tax-
Details
Additional information*MACHINE ECM
ROLL ON-ROLL OFF
*BOTTOM GUARD, STANDARD
FILM, STICK WARNING, ANSI
*VALVE, HYDRAULICS, TCS
PROD LINK, PLE643/PLE743 RADIO
NETWORK MANAGER, STD
*CAB, DELUXE
*MONITOR, 10"
*RADIO, W/BLUETOOTH
LANE 3 ORDER
*CIRCUIT, COMBINED
*FINE SWING
*ENGINE HOOD
*RECEIVER, BLUETOOTH
*PEDAL, STRAIGHT TRAVEL
FILM, INTERIOR, ANSI
*FILM, OPERATING PATTERN, 2WAY
DECALS, EXTERIOR, ANSI
INSTRUCTIONS, ENGLISH
*SWING FRAME, STD
FILM, EMC
STORAGE PROTECTION (EXPORT)
LIGHTS, CAB, W/O 360
*COMMON ARRANGEMENT
BATTERIES, 2
*TRAVEL ALARM
WASHER RADIAL WIPER
*RADIO MODULE, PL243 CELLULAR
CAMERA, REAR & RH VIEW
UPPER COVER, STD
CYLINDER, STICK, W/O SLCV
LINES, HP, 10'2" STICK
PRICED 05/25/22 (CF
STICK, R10'2" W/ EOU MOUNTS
BOOM, W/ EOU MOUNTS
GUARD, TRACK GUIDING, CENTRE
LINKAGE, BKT 315 GRADE W/O EYE
GRADE SENSOR,10'2" STICK
LINES, CYLINDER BOOM W/O BLCV
SUPPORT, LINES AUXILIARY
*317 07 HEX
*GUARD, TRAVEL MOTOR
*LIGHTS, CHASSIS
LINES, HIGH PRESSURE BOOM
LINES, QUICK COUPLER BOOM
CYLINDER, BUCKET
TRACK, 28" TG, W/STEPS
HYDRAULIC PKG, COMB,ONE SLIDER
LIGHTS, BOOM LH 1P
CAT GRADE, 2D
LIGHTS, BOOM RH 1P
CONTROL, QC PIN GRABBER
GRADE SENSOR, 1 PC BOOM
THUMB
*WIRING, PL243/PL083
FILM, ROPS
*UNDERCARRIAGE, LONG
*JOYSTICKS, VERTICAL SLIDER
*GUARD, SWIVEL, STD
*LINES, AIR CONDITIONER
CYLINDER, BOOM, W/O BLCV
LINES, QC, 10'2" STICK
COUNTERWEIGHT, 7870LB
RUBBER TRACK PADS)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering