Caterpillar 316EL

Caterpillar 316EL

Price
159,500 USD
Year
2015
Working hours
2614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02106
Unit NumberEQN096942
Catalog NumberCU4419876
Manufacturing Year2015
Hours2614 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 159,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationCat Certified Used

316EL HYDRAULIC EXCAVATOR
ASHTRAY
BUCKET-SD, 36" 0.81 CYD
BUMPER, SIDE STEEL
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
CLEAN EMISSIONS MODULE TIER 4 INTERIM
COLD WEATHER STARTING PKG
COOLING,HIGH AMBIENT PKG
COUNTERWEIGHT, 6.1
COVER, FENDER, STANDARD
CTRL, CAT PIN GRAB
FINAL BRIVE, STANDARD
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDNG,CENTER
HYD VLV,TCS PKG
LIGHT, BOOM RIGHT SIDE
LINES-HP PKG(R-BOOM/10'2"STK)
LINES-QC PKG(R-BOOM/10'2"STK)
PANEL,STD START SWITCH
PREFILTER, AIR (INTEGRATE)
QUICK BRAINS, READY (OIL)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG
SEAT, H-BACK, W/HEATER,S/AIR
SMALL EXCAVATORS (311-319)
SUPPORT, AUX LINES,R-BOOM
TANK, FUEL, STANDARD
TIP, PENETRATION PLUS
WIPER-RADIAL, FRONT 70/30
TOOL CTRL STP PKG
TRACK, 28" TG W/STEP (GLT)
WASHER, WINDSHIELD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesMachine needs washed and cleaned
  • NoNot at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodScratches, chipped paint and some surface rust
  • Good
  • Good
  • Good
safety items
  • No
  • YesISO: 12117-2:2008
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThumb cylinder is starting to leak
  • Good
attachments / work tools
  • YesS/N - PMZ04898
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • YesS/N : PG200324
  • 42"
  • Good
  • Good
  • GoodThe sides of the bucket are worn where the side cutters would bolt on. Two of the bolt holes are worn half through and there are cracks at the base of the bolt holes
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9W3136
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front22.822.968
Carrier Rollers Rear22.92387
Idlers Front20202424
Links29.329.22526
Pins & Bushings (External)10.910.91212
Pins & Bushings (Internal)76176155
Track Roller 141.841.91514
Track Roller 242421313
Track Roller 342.1421213
Track Roller 542.242.11112
Track Roller 642.141.91214
Track Roller 742.141.81215
Track Shoes (Width)7017012020
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone