Caterpillar 315FL THB

Caterpillar 315FL THB

Price
184,200 USD
Year
2017
Working hours
1221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FL THB
CategoryCrawler Excavators
Serial NumberTDY10324
Unit Number447764
Catalog NumberCU2574219
Manufacturing Year2017
Hours1221 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 184,200
Tax-
Price Including Tax-
Features
Additional InformationC4 ENGINE
FRAME,SWING
AIR CONDTIONER
COOLING, HIGH AMBIENT
SEAT BELT,51MM(2") RETRACTBL
BATTERY, STANDARD
MIRROR, CAB LEFT
MIRROR, W/O GUARD
HOOD, ENGINE
GUARD, BOTTOM, STANDARD
GUARD, TRACK MOTOR
GUARD, TRACK GUIDING, CENTER
FRAME, BASE, LONG U/C BLADE
COUNTERWEIGHT,3.6TON,7940LBS
CAB-ROPS,70/30 W/VANDAL GBSS
SEAT, H-BACK, W/HEATER,S/AIR
PANEL, STD START SWITCH
WINDOW, REAR, DUAL EXIT
KEY
RADIO, 24V AM/FM
CAMERA REAR VIEW W/GRDRAIL
ACCUMULATOR WITH CRN
SWIVEL, BLADE
TANK, FUEL
COVER,TANK STANDARD
CONTROL, FINE SWING
ALARM, TRAVEL
LINES-FRONT, STD W/PGQC
LIGHTING, CAB (HALOGEN)
LIGHT, BOOM RIGHT SIDE
BOOM, REACH 4.65M (15'3")HD
REACH BOOM HD PKG
STICK, R9'10" HD THUMB
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
COMBINED CIR PKG
TRACK, 20" TG W/RUBBER PAD
JOYSTICK, THUMB WHEEL
VALVE PKG, HYD TCS
CIRCUIT, COMBINED
MAT, FLOOR
PRODUCT LINK, CELLULAR PL641
CONTROL, BLADE, W/PUMP
DECALS, EXTERIOR ANSI
DECALS, CAB ANSI
LINES-HP, R3.0M (9'10")STICK
LINES-HP, REACH BOOM TCS
LINES-HP TCS PKG (9'10" STK)
BLADE, 8'6"
LINES-QC, R3.0M (9'10")STICK
LINES-QC, REACH BOOM
LINES-QC PKG (9'10" STK)
CTRL, CAT PIN GRABBER COUPLER
BUCKET-SD, 36" 0.69 YD3
SUPPORT, AUX LINES, R-BOOM
THUMB GP
SIDE CUTTER, GENERAL PURPOSE
PIN GROUP, SPARE
TIP, PENETRATION PLUS
BRACKET GP
CONNECTOR LINES, THUMB
1178 KCW 4/22/19
COUPLER, PG W/O PIN 311-315
LINKAGE, BKT W/O EYE
CHANGER, HAND CTRL 2-WAY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone