Caterpillar 315FL

Caterpillar 315FL

Price
107,650 USD
Year
2017
Working hours
2989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FL
CategoryCrawler Excavators
Serial NumberTDY10397
Unit NumberTDY10397
Catalog NumberCU4720436
Manufacturing Year2017
Hours2989 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax107,650 USD
Tax (19%)20,453 USD
Price Including Tax128,103 USD
Details
Additional InformationUNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 60 %
Features
Additional InformationUNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Soeren Wurmbach
Germany
Telephone:+49 730954150
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone