Caterpillar 315FLCR CFBL

Caterpillar 315FLCR CFBL

Price
133,500 USD
Year
2017
Working hours
3251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR CFBL
CategoryCrawler Excavators
Serial Number0TDY10096
Unit Number5002950
Catalog NumberCU4686264
Manufacturing Year2017
Hours3251 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax133,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
MASS EXCAVATOR ARRANGEMENTMASS EXCAVATOR ARRANGEMENT
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
MASS EXCAVATOR ARRANGEMENTMASS EXCAVATOR ARRANGEMENT
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fairna
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Fairna
  • Fair
  • Fair
  • Fair
  • Fair
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 100%
  • 100%
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • to spec
  • none
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
  • full
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • hydraulic quick coupler
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number4I-7476
Notes - UNDERCARRIAGE 1many bushing s and links are either sticky or frozen up
Track Frame - LeftFair
Track Frame - RightFair
Carrier Rollers Front99mm99mm6060
Carrier Rollers Rear100mm100mm5656
Idlers Front19mm19mm2424
Idlers Rearnana
Links0.94"0.94"99
Pins & Bushings (External)0.30"0.30"1616
Pins & Bushings (Internal)nana
Segmentsgoodgood
Track Roller 11.62"1.62"1515
Track Roller 10na
Track Roller 11na
Track Roller 12na
Track Roller 21.63"1.63"1010
Track Roller 31.64"1.64"55
Track Roller 4nana
Track Roller 51.64"1.64"55
Track Roller 61.64"1.64"55
Track Roller 71.63"1.63"1010
Track Roller 8na
Track Roller 9na
Track Shoes (Width)19-3/4"19.3/4"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone