Caterpillar 314ELCR

Caterpillar 314ELCR

Price
147,108 USD
Year
2016
Working hours
1438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01713
Unit NumberE131345
Catalog NumberCU4461344
Manufacturing Year2016
Hours1438 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 147,108
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationENGINE TIER RATING: T4I
STICK LENGTH: 9'2" REACH BOOM
BUCKET SIZE: YES
TRACK SHOE WIDTH/TYPE: 24" TG
PRODUCT LINK: INCLUDES
ENCLOSED CAB
BOOM, ONE PIECE
BLADE, LEVELING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone