Caterpillar 313F GC

Caterpillar 313F GC

Price
120,750 USD
Year
2017
Working hours
1054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313F GC
CategoryCrawler Excavators
Serial NumberHDK10019
Unit NumberNM74529
Catalog NumberCU4289309
Manufacturing Year2017
Hours1054 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 120,750
Tax-
Price Including Tax-
Details
Additional InformationCAMERA, REAR VIEW, MIRRORS
CHANGER, HAND CTRL 2-WAY ANSI
COUPLER, PIN GRABBER W/PINS
CTRL, CAT PIN GRABBER COUPLER
EIN # GN5H97
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'10" STICK
LINES-QC, 9'10" STICK
PRODUCT LINK, CELLULAR PL641
PSM THUMB NM84571 S/N PMZ07090
ROLL ON-ROLL OFF
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
TANK, FUEL, RH MIRROR MOUNT
THUMB GROUP (PG)
TRACK, 28" TG W/STEP (GLT)
Features
Additional InformationCAMERA, REAR VIEW, MIRRORS
CHANGER, HAND CTRL 2-WAY ANSI
COUPLER, PIN GRABBER W/PINS
CTRL, CAT PIN GRABBER COUPLER
EIN # GN5H97
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'10" STICK
LINES-QC, 9'10" STICK
PRODUCT LINK, CELLULAR PL641
PSM THUMB NM84571 S/N PMZ07090
ROLL ON-ROLL OFF
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
TANK, FUEL, RH MIRROR MOUNT
THUMB GROUP (PG)
TRACK, 28" TG W/STEP (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 8448259200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone