Caterpillar 313FLGC

Caterpillar 313FLGC

Price
77,140 USD
Year
2016
Working hours
2916 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberGJD00487
Unit NumberGJD00487
Catalog NumberCU4790614
Manufacturing Year2016
Hours2916 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax77,140 USD
Tax (19%)14,657 USD
Price Including Tax91,797 USD
Details
Additional InformationENGINEPOWER: 73 HP
TRACK SHOES (PADS) WIDE: 600 MM
OPERATING WEIGHT: 13.2 T
LENGTH OF STICK: 2500 MM
CUTTING WIDTH: 1100 MM
Features
Additional InformationENGINEPOWER: 73 HP
TRACK SHOES (PADS) WIDE: 600 MM
OPERATING WEIGHT: 13.2 T
LENGTH OF STICK: 2500 MM
CUTTING WIDTH: 1100 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Josef Zumloh
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone