Caterpillar 313FL

Caterpillar 313FL

Price
157,000 USD
Year
2017
Working hours
585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FL
CategoryCrawler Excavators
Serial NumberDJE10104
Catalog NumberCU4449303
Manufacturing Year2017
Hours585 h
CountryUnited States
LocationSalem, MO
Pricing
Price Excluding Tax$ 157,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • N/a
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • Full
  • N/a
  • GoodUnable to verify due cold temps outside
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDec 2016
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • N/a
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • N/a
  • Good
  • Good
  • Good
stick
  • N/a
  • Good
  • Good
  • Good
bucket
  • Yes
  • No bucket
final drives
  • N/a
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE77%
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone