Caterpillar 311FLRR

Caterpillar 311FLRR

Price
203,200 USD
Year
2017
Working hours
1289 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW10051
Unit NumberEQ0067381
Catalog NumberCU4392229
Manufacturing Year2017
Hours1289 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 203,200
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information14' 1" R BOOM
20" TG TRACKS WITH RUBBER PADS 135
9' 2" HD STICK
FINE SWING CONTROL
PATTERN CHANGER
8' 2" BLADE
COMBINED CIRCUIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone