Quick Search

Caterpillar 311F LRR

Caterpillar 311F LRR

Price
$161,273
Year
2019
Working hours
21 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 633 4100
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 311F LRR
CategoryCrawler Excavators
Serial NumberJFT10923
Unit NumberE171151
Catalog Number4875778
Year2019
Hours21 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax161,273 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional informationBOOM, ONE PIECE
ENCLOSED CAB
STICK LENGTH: 7'5"
BUCKET SIZE: 35"
BOOM LENGTH: 168"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering