Caterpillar 308E CR SB

Caterpillar 308E CR SB

Price
44,070 USD
Year
2012
Working hours
6375 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E CR SB
CategoryCrawler Excavators
Serial NumberGBJ00603
Unit Number22041414
Catalog NumberCU4445503
Manufacturing Year2012
Hours6375 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$ 44,070
Tax-
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • safety items
  • gauges, operator station, console
  • engine
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
safety items
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • commandes joysticks neuves
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Goodsilencieux et pipe déchappement neufs
stick
  • Bras de 1.7m
bucket
  • 3 godets bons 1000 600 et 450 mm à 30%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEchaines caoutchouc ok à 30%
comments, misc. repairs, general remarks
  • FR-24
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources