Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
72,000 USD
Year
2015
Working hours
1728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX02013
Unit NumberCES000764
Catalog NumberCU4376787
Manufacturing Year2015
Hours1728 h
CountryUnited States
LocationCorpus Christi, TX
Pricing
Price Excluding Tax$ 72,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Additional Information13" BUCKET
18" BUCKET
24" BUCKET
48" BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone