Caterpillar 308E2CR QC

Caterpillar 308E2CR QC

Price
68,000 USD
Year
2018
Working hours
2525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR QC
CategoryCrawler Excavators
Serial NumberFJX11575
Unit NumberG18-645M
Catalog NumberCU4682111
Manufacturing Year2018
Hours2525 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax68,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • BUCKET • BLADE • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

BLADE, 91", BOLT-ON
CCU (CAT CERTIFIED USED)
COUNTERWEIGHT, STANDARD
ENGINE SN#8JC6237
GUARD, SWIVEL
LANE 2 ORDER
LIGHTS, STANDARD
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL240
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • BUCKET • BLADE • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

BLADE, 91", BOLT-ON
CCU (CAT CERTIFIED USED)
COUNTERWEIGHT, STANDARD
ENGINE SN#8JC6237
GUARD, SWIVEL
LANE 2 ORDER
LIGHTS, STANDARD
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL240
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesClean and degrease
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPump door is dented _ Check the rear of the cab two dents around the window frame
safety items
  • YesRear of the cab has two dents around the window frame
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairWarning on the dash for a hydraulic filter change
  • Good
  • FairRear window is busted out
  • Good
  • Good
  • GoodMay 2018
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good50 hours on the service
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • GoodRod has light scratches
  • GoodAux line brackets are bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 91" Leveling blade
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • CP
  • 24"
  • Good
  • Good
  • Good
  • Fair60% worn
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Check the rear of the cab _ Replace the rear glass _fix the pump door _ Check the hydraulic system and filter_ Straighten the aux brackets
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone