Quick Search

Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX01915
Unit NumberEQ00122151
Catalog Number10035611
Year2014
Hours1 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax87,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLINES, STICK
LINKAGE, BUCKET
CONTROL PATTERN CHANGER
308E2CRSB - CAB - A/C
BLADE, 91", BOLT ON
STICK, HOE, LONG WITH THUMB
STICK PKG, LONG W/ BLADE
TRACK, 450MM TG WR
RADIO, AM/FM
LINES, BOOM
COUNTERWEIGHT, STD
GUARD, SWIVEL
ALARM, TRAVEL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering