Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
66,900 USD
Year
2014
Working hours
2520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX01179
Unit NumberEQ00093388
Catalog NumberCU4633693
Manufacturing Year2014
Hours2520 h
CountryUnited States
LocationNitro, WV
Pricing
Price Excluding Tax$ 66,900
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationDRAIN, STANDARD
PACK, DOMESTIC TRUCK
COUPLER, PG, HYD, DUAL LOCK
LANE 3 ORDER
INSTRUCTIONS, ANSI
LINES, BOOM
LINES, STICK
BLADE, 91", WELD-ON
ALARM, TRAVEL
CONTROL AR-AUX (COMMON)
308E2 HYDRAULIC EXCAVATOR
COOLING, HIGH AMBIENT
SERIALIZED TECHNICAL MEDIA KIT
HYDRAULICS, AUX.,QC,(L-STK)
CONTROL PATTERN CHANGER
PRODUCT LINK PLE641
PLUGS, MIRROR MOUNT
FILM, QUICK COUPLER, ANSI
RADIO, AM/FM
STICK AR-HOE (LNG) (W/ THUMB)
STICK PKG, LONG W/BKT LINKAGE
PINS, BUCKET
BELT, SEAT, 76MM RETRACTABLE
308E2 HYD EXCAVATOR MA2
HEATER, JACKET WATER
LINKAGE, BUCKET, W/LIFTING EYE
TANK, FUEL
TRACK, 450MM TRIPLE GROUSER
COUNTERWEIGHT, STANDARD
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationDRAIN, STANDARD
PACK, DOMESTIC TRUCK
COUPLER, PG, HYD, DUAL LOCK
LANE 3 ORDER
INSTRUCTIONS, ANSI
LINES, BOOM
LINES, STICK
BLADE, 91", WELD-ON
ALARM, TRAVEL
CONTROL AR-AUX (COMMON)
308E2 HYDRAULIC EXCAVATOR
COOLING, HIGH AMBIENT
SERIALIZED TECHNICAL MEDIA KIT
HYDRAULICS, AUX.,QC,(L-STK)
CONTROL PATTERN CHANGER
PRODUCT LINK PLE641
PLUGS, MIRROR MOUNT
FILM, QUICK COUPLER, ANSI
RADIO, AM/FM
STICK AR-HOE (LNG) (W/ THUMB)
STICK PKG, LONG W/BKT LINKAGE
PINS, BUCKET
BELT, SEAT, 76MM RETRACTABLE
308E2 HYD EXCAVATOR MA2
HEATER, JACKET WATER
LINKAGE, BUCKET, W/LIFTING EYE
TANK, FUEL
TRACK, 450MM TRIPLE GROUSER
COUNTERWEIGHT, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Whayne catusedD480
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources