Caterpillar 305E2

Caterpillar 305E2

Price
42,940 USD
Year
2016
Working hours
2952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2
CategoryCrawler Excavators
Serial NumberH5M01497
Unit Number22041475
Catalog NumberCU4454347
Manufacturing Year2016
Hours2952 h
CountryFrance
LocationPeronne, 80
Pricing
Price Excluding Tax$ 42,940
Tax-
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
Conditions
Good
Fair
Poor
  • engine
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
engine
  • No
bucket
  • CATERPILLAR
  • Tranché 350mm / Terrassement 500mm / Curage 1200mm
  • RIBALDE
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEChaines caoutchoucs neuves - marque Accord ULTRA
comments, misc. repairs, general remarks
  • FR-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources