Caterpillar 305E2CR

Caterpillar 305E2CR

Price
63,000 USD
Year
2015
Working hours
766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX00974
Unit NumberDJX00974
Catalog NumberCU2331344
Manufacturing Year2015
Hours766 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 63,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional InformationLANE 2 ORDER
STICK PKG LONG W/O 2ND AUX
LINES, BOOM
LINES, STICK
TRACK, RUBBER BELT
DRAIN, STANDARD
BLADE, 77", WELD-ON
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
THUMB/COUPLER MANUAL
BUCKET-HD, 24" 4.6 YD3
PACK, DOMESTIC TRUCK
FILM, QUICK COUPLER, ANSI
NEW CAT MINI HEX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone