Caterpillar 305E2

Caterpillar 305E2

Price
66,500 USD
Year
2018
Working hours
638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2
CategoryCrawler Excavators
Serial NumberH5M06335
Unit NumberNM75281
Catalog NumberCU4289329
Manufacturing Year2018
Hours638 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 66,500
Tax-
Price Including Tax-
Features
Additional InformationBLADE, 78", ANGLE, BOLT-ON
EIN # GR5R75
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB, HYDRAULIC, 5T NM85176
TRACK, RUBBER BELT
BATTERY, DISCONNECT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone