Caterpillar 305ECR

Caterpillar 305ECR

Price
42,076 USD
Year
2016
Working hours
1732 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305ECR
CategoryCrawler Excavators
Serial NumberH5M01966
Unit NumberH5M01966
Catalog NumberCU4524217
Manufacturing Year2016
Hours1732 h
CountryGermany
LocationWiedemar
Pricing
Price Excluding Tax$ 42,076
Tax (19%)$ 7,994
Price Including Tax$ 50,070
Features
Additional InformationCUTTING WIDTH: 1200 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
TRACK SHOES (PADS) CONDITION: 40 %
CUTTING WIDTH: 800 MM
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 400 MM
UNDERCARRIAGE SPROCKETS: 70 %
BUCKET 2 CONDITION: 50 %
ENGINEPOWER: 40 HP
LENGTH OF STICK: 1350 MM
OPERATING WEIGHT: 5.1 T
BUCKET CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Steve Muehlberg
Germany
Telephone:+49 34207 79126
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone