Caterpillar 305.5E2

Caterpillar 305.5E2

Price
39,000 USD
Year
2015
Working hours
1455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2
CategoryCrawler Excavators
Serial NumberEJX00562
Unit NumberW65475
Catalog NumberCU4547860
Manufacturing Year2015
Hours1455 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 39,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information1455 GD 11/8/19
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, STRAIGHT, WELD-ON
COUNTERWEIGHT, STANDARD
CANOPY, TOPS
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, STANDARD
ENGINE GENERAL
HYDRAULICS STD W/O 2ND AUX.
LINES, BOOM
LINES, STICK
SEAT, VINYL W/ SUSPENSION
STICK LONG W/THUMB BRACKET
TRACK, RUBBER BELT, 400MM
BUCKET, 24", 4.6 CFT, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone