Quick Search

Caterpillar 305.5E2

Caterpillar 305.5E2

CAT Certified
Price
US$ 74,500
Year
2017
Working hours
313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Montgomery, AL
+1 205 229 8715
Show phone number
Basic information
BrandCaterpillar 305.5E2
CategoryCrawler Excavators
Serial NumberCR504148
Unit NumberEQN193607
Catalog Number10059943
Year2017
Hours313 h
CountryUnited States
LocationMONTGOMERY, United States
Pricing
Price Excluding Tax74,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional informationSEAT FABRIC HIGH BACK SUSP
LINES, BUCKET, LONG STICK
STICK PKG LONG W/O 2ND AUX
HYDRAULICS STD W/O 2ND AUX
STICK, LONG, HEAVY DUTY
COUNTERWEIGHT,STANDARD
48" DC BUCKET
PRODUCT LINK, CELLULAR, PL240
BLADE, 78", WELD-ON
COUPLER
12" BUCKET
24" BUCKET
TRACK, RUBBER BELT
CAB W/ AIR CONDITIONER
ALARM, TRAVEL
COOLING, HIGH AMBIENT
LINES, AUXILIARY, LONG STICK
Customer Value Agreement (CVA) : 500 FILTERS ONLY.
Special Offers : 1 YEAR / 500 HOUR PT + HYD FROM TIME OF SALE.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection : 1 YEAR / 500 HOUR PT + HYD FROM TIME OF SALE.
Customer Value Agreement : 500 FILTERS ONLY.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
900
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering