Caterpillar 304E2

Caterpillar 304E2

Price
48,000 USD
Year
2015
Working hours
692 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2
CategoryCrawler Excavators
Serial NumberME400342
Unit NumberME400342
Catalog NumberCU4419740
Manufacturing Year2015
Hours692 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$ 48,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG
BATTERY, DISCONNECT
BLADE, 77", BOLT-ON
CAMERA, REAR VIEW
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone