Caterpillar 304E2CR

Caterpillar 304E2CR

Price
38,000 USD
Year
2018
Working hours
1071 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2CR
CategoryCrawler Excavators
Serial NumberME404001
Unit NumberR17-1741M
Catalog NumberCU4539717
Manufacturing Year2018
Hours1071 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Features
Additional Information** CAT CERTIFIED USED ** • OROPS • AUXILIARY HYDRAULICS • BUCKET • 77" LEVELING BLADE • ULTRA LOW SULFUR DIESEL FUEL

BATTERY, DISCONNECT
BLADE, 77", BOLT-ON
CCU (CAT CERTIFIED USED)
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • final drives
  • undercarriage
general appearance
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesOrops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • GoodFeb 2018
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good400 hours on the service and 1 year
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 77" Leveling blade _Good condition
boom
  • Good
  • Good
  • Good
stick
  • GoodCould not fully check _no bucket
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Cat 14" rubber tracks 15% worn tread cuts
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone