Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
29,900 USD
Year
2015
Working hours
2024 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800600
Unit Number18W00433
Catalog NumberCU4338617
Manufacturing Year2015
Hours2024 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$ 29,900
Tax-
Price Including Tax-
Features
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*SEAT VINYL, W/ SUSPENSION
BLADE, 77", WELD-ON
COUPLER, PG, MAN.D.LOCK, 3-4T
DRAIN, STANDARD
ENG SN 7EZ0049
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, STICK
MSO ABTWU
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
THUMB, HYD ID# 15W77914T
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone