Caterpillar 303.5E2

Caterpillar 303.5E2

Price
32,000 USD
Year
2017
Working hours
914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2
CategoryCrawler Excavators
Serial NumberJWY02482
Unit NumberG17-201M
Catalog NumberCU4539710
Manufacturing Year2017
Hours914 h
CountryUnited States
LocationMonroe, NC
Pricing
Price Excluding Tax$ 32,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
Additional Information** CAT CERTIFIED USED ** • OROPS • AUXILIARY HYDRAULICS • 24" BUCKET • 70" LEVELING BLADE • ULTRA LOW SULFUR DIESEL FUEL

BATTERY, DISCONNECT
BLADE, 70", BOLT-ON
CCU (CAT CERTIFIED USED)
ENG S/N 7HA2106
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodCap lock cover is missing
  • Good
  • Good
  • Good
  • Good
  • FairRight tank door dented
safety items
  • YesOrops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodMay 2017
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodPerform a service before sale
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • GoodCylinder guard is bent
  • Good
  • FairAux tubes are bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 70" Leveling blade _good condition
boom
  • Good
  • Good
  • Good
stick
  • 62"
  • Good
  • Good
  • Good
bucket
  • Cat
  • 24"
  • FairBack side dents
  • Good
  • Good
  • Good
  • PoorWorn _replace before sale
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE12" Cat rubber tracks 90% remaining _tread cuts
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone