Caterpillar 302.5

Caterpillar 302.5

Price
On Request
Year
2004
Working hours
3,098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.5
CategoryCrawler Excavators
Serial Number4AZ05###
Unit NumberMU00591827
Catalog NumberCU4839936
Manufacturing Year2004
Hours3,098 h
CountryItaly
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationPREPARATION COSTS TO ADD;Machine type Standard;Boom type Mono boom;Plant features Hammer line;Bucket Standard 70 cm 60cm 40cm;Truck type Fixed;Blade;General Truck Residual 60 Cingoli in gomma appena sostituiti;Cabin type Fixed standard;Use and maintenance manual
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CGT - COMPAGNIA GENERALE TRATTORISee InventoryWebsiteSelect contact
Matteo Nardella
Via Padana Superiore, 19, 20061 Vimodrone, Italy
Telephone:+39 3351741617
Mobile phone:+39 3351741617
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone