Quick Search

Caterpillar 302.7 C1

Caterpillar 302.7 C1

Price
$55,900
Year
2022
Working hours
55 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Salt Lake City, UT
  • Basic information
  • Details
Basic information
BrandCaterpillar 302.7 C1
CategoryCrawler Excavators
Serial NumberCZ601475
Unit NumberBCP00783
Catalog Number4885228
Year2022
Hours55 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax55,900 USD
Tax-
Price Including Tax-
Details
Additional information*CONTROL, 1ST AUX, JOYSTICK
*LINES, BUCKET, LONG STICK
*DRAIN, ECOLOGY
*STICK, LONG, W/ THUMB BRACKET
*LINKAGE, BUCKET, W/LIFTING EYE
*SEAT, SUSPENSION, VINYL
*FILM, CANOPY
*FILM, ROPS, ISO, CANOPY
SHIPPING/STORAGE PROTECTION
*SOFTWARE, CODED START
INSTRUCTIONS, ANSI
*FILM, INC. CANADA
*SOFTWARE, PROPORTIONAL CONTROL
*SEAT BELT, 3" RETRACTABLE
*PRODUCT LINK, CELLULAR PL243
INSTRUCTIONS, ENGLISH
PRICED NEW 04/29/22 EK
FILM, PRODUCT LINK, ANSI
*SOFTWARE, STICK STEER CONTROL
LANE 2 ORDER
*LINES, BOOM W/O BLCV
*LINES, STICK W/O SLCV
*ALARM, TRAVEL
PACKING, LAST MILE PROGRAM
*CANOPY, ROPS
*CAT KEY, WITH PASS CODE OPTION
*FLOORMAT, CANOPY, W/TRAVEL
*LINES, 1ST AUX, LONG STICK
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
*2 WAY CONTROL
*302.7 07A CR HYD EXCAVATOR
*MONITOR NEXT GEN, NO CAMERA
*ENGINE, EPA TIER 4F
*HYDRAULIC OIL, STD
*BOOM, STANDARD
*CWT EXTRA, LIGHT, 220LBS
*TRACK, 12", RUBBER, EXP UC
*BOOM LIGHT, LED
*BLADE, EXPANDING, WOCE
*PRE-DELIVERY INSPECTION CERT
*ACCUMULATOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering