Quick Search

Caterpillar 304E2LC

Caterpillar 304E2LC

Price
XDR 68,660
Year
2020
Working hours
780 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 304E2LC
CategoryCrawler Excavators
Serial NumberME407846
Unit Number0CR7465
Catalog Number4737135
Year2020
Hours780 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax68,660 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK
LANE 3 ORDER
LINES, STICK
BATTERY, DISCONNECT
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*COOLING, HIGH AMBIENT
*LINES, AUXILIARY, LONG STICK
*MIRROR, CAB, RIGHT
*LINES, BUCKET, LONG STICK
*CONTROL PATTERN CHANGER
*SEAT FABRIC HIGH BACK SUSP
*304E HYDRAULIC EXCAVATOR
*CAB W/ AIR CONDITIONER
*ELECTRICAL ARRANGEMENT
*LINKAGE BUCKET W/ LIFTING EYE
*CONTROL STANDARD PILOT
*STICK, LONG
*DRAIN, ECOLOGY
FILM, PRODUCT LINK, ANSI
HEATER, WATER JACKET
****THUMB READY****
RADIO
BLADE, 77", BOLT-ON
FILM, CALIFORNIA
2020 MODEL
TRACK, RUBBER BELT
LINES, BOOM
INSTRUCTIONS, ANSI
LIGHTS, STANDARD
PRODUCT LINK, CELLULAR PL243
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering