Quick Search

CAT 315FL

CAT 315FL

Year
2017
Working hours
4,544 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandCAT 315FL
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberTDY10248
Unit NumberTDY10248
Catalog Number10092167
Year2017
Hours4,544 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax92,412 USD
Tax (19%)17,558 USD
Price Including Tax109,971 USD
Details
Additional informationCUTTING WIDTH: 1200 MM
ENGINEPOWER: 97 HP
LENGTH OF STICK: 2100 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 80 %
TRACK SHOES (PADS) WIDE: 500 MM
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 40 %
UNDERCARRIAGE TRACK BUSHINGS: 10 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering