Quick Search

CAT 309-07A

CAT 309-07A

Year
2021
Working hours
264 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mülheim-kärlich
+49 2630941923
Show phone number
Basic information
BrandCAT 309-07A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberGW900865
Unit NumberGW900865
Catalog Number10063012
Year2021
Hours264 h
CountryGermany
LocationMülheim-Kärlich, Germany
Pricing
Price Excluding Tax102,415 USD
Tax (19%)19,459 USD
Price Including Tax121,874 USD
Details
Additional informationBUCKET 2 CONDITION: 95 %
CUTTING WIDTH: 500 MM
CUTTING WIDTH: 1600 MM
LENGTH OF STICK: 2300 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 95 %
TRACK SHOES (PADS) WIDE: 450 MM
UNDERCARRIAGE IDLERS: 95 %
UNDERCARRIAGE SPROCKETS: 95 %
UNDERCARRIAGE TRACK BUSHINGS: 95 %
UNDERCARRIAGE TRACK LINKS: 95 %
UNDERCARRIAGE TRACK ROLLERS: 95 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering