Quick Search

CAT 336-07

CAT 336-07

Year
2021
Working hours
2,747 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Hamilton, ON
+1 877 228 3519
Show phone number
Basic information
BrandCAT 336-07
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberYBN10772
Unit NumberOKL5736120
Catalog Number10106707
Year2021
Hours2,747 h
CountryCanada
LocationHamilton, Canada
Pricing
Price Excluding Tax274,193 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - EPA / ARB / R120 / MLIT / Eu Export / China ExportRegulatory Status - EPA / ARB / R120 / MLIT / Eu Export / China Export
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Arrangement, Mass ExcavatorArrangement, Mass Excavator
Additional informationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: REPLACE ALL DAMAGED DECALS [I.E. REPLACE DECALS ON RIGHT HAND SIDE HYDRAULIC PUMP COMPARTMENT, REPLACE REFLECTIVE DECALS ON THE COUNTERWEIGHT CORNERS, REPLACE THE MACHINE MODEL DECAL AT THE RIGHT SIDE DEF COMPARTMENT]. REPAIR - CAB (023-7301) - [REPAIRED CAB COMPONENT DAMAGES, REMOVE AND REPLACE RIGHT HAND CAB LIGHT COVER, REPLACE THE CAB DOOR WEATHER SEAL, REPLACE THE GROUND LEVEL SHUT OFF SWITCH AND COVER, REPLACE THE REAR CABIN A/C VENT COVER ASSEMBLY, REPLACE THE DOOR STOP BUMPER].

THIS UNIT IS NOT AVAILABLE TO EXPORT FROM CANADA BY CAT FINANCIAL. UNITS SOLD IN CANADA MUST BE EXPORTED BY A LOCAL CANADIAN CAT DEALER. CONTACT YOUR LOCAL CAT DEALER WITH QUESTIONS.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1740
  • Yes
  • No
  • Yessos samples taken and submitted.
  • Machine looks good with a few minor dents and dings
  • Fairscratched on rear car body and side covers is dented
  • FairRH LGHT COVER DAMAGED
  • Good
  • Good
  • Goodscratch on stickers on back of counterweight.
  • Good
  • Good
  • Good
  • FairRH door dented. still opens and closes fine.
  • Gooddents in fender.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome broken plastic in cab behind the seat and ground level shutoff broken.
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Machine doesn’t have a parking brake or brakes as it is an escavator
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1240
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Def level ok
  • Aftermarket ram mount holders inside for aftermarket accessories
  • Rear panel behind seat needs to be re secured all broken at the bottom. door needs bumper adjusted and door seal replaced as its ripped
  • Good
  • GoodHas aftermarket monitor mounting. can remove if needed
  • FairSide door latch needs adjustments door will not stay latched open
  • Good
  • Good
  • Fairneeds cleaned
  • Fairneeds cleaned
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDirty inside cab hard to tell. after cleaning looks good
  • Good
  • FairBroken ground level shutoff switch
  • Good
engine
900
  • Orange
  • In pictures
  • Level normal
  • XWE00238
  • Over 1/4
  • 2753
  • No issue seen very clean engine for the hours
  • Normal
  • No visual smoke noted
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • 2753
  • Cooling system is in good shape
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Machine started under its own power running and charging
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • All hydraulics work as intended and look to be in good shape for engine hours on the machine no leaks or blown out bearings / bushings
  • 2752
  • 2752
  • Level is ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Machine has wiring and plumbing on boom and stick for pile driver and aftermarket gps or guidance.
boom & stick
400
  • No
  • No
  • Normal
  • Normal
  • Boom and stick in good condition for engine hours noted. no major play that would cause issues.
  • Normal
  • Goodall pins and bushings are good for engine hours
  • Goodall pins and bushings are good for engine hours
  • Goodall pins and bushings are good for engine hours
  • Goodall pins and bushings are good for engine hours
boom
300
  • 21’ 4”
  • Boom in good condition for equipment hours all pins and bushings are good for engine hours
  • Goodall pins and bushings are good for engine hours
  • Goodall pins and bushings are good for engine hours
  • Goodall pins and bushings are good for engine hours
stick
300
  • Stick in good condition for equipment hours
  • 12’ 10”
  • Goodall pins and bushings are good for engine hours
  • Goodall pins and bushings are good for engine hours
  • Goodall pins and bushings are good for engine hours
bucket
240
  • Cat
  • 5284604
  • Mfh39863
  • 54”
  • Bucket in good condition for the hours on the machine noted.
  • Cat no id tag
  • 5284604
  • 14.96”
  • Yes
  • Fairbucket is dented
  • Good
  • Goodall pins and bushings are good for engine hours
  • Fair
  • Fair
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
130
  • Cannot access without cover removals
  • Fluid was dark in final drives sent out sos samples
  • Fluid was dark in final drives sent out sos samples
  • No
  • Yes
  • Yes
  • FairFluid was dark in final drives sent out sos samples
  • FairFluid was dark in final drives sent out sos samples
  • FairFluid was dark in final drives sent out sos samples
  • GoodFluid was dark in final drives sent out sos samples
general condition
300
  • Yesuploaded to work order HM74985
  • Yes
  • YesSOS samples submitted
  • No
  • Goodfew dents and dings but nothing that causes un work ability.
  • Goodfew dents and dings but nothing that causes un work ability or safety issues.
  • Goodfew dents and dings but nothing that causes un work ability.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering