Quick Search

CAT 336-07

CAT 336-07

Year
2021
Working hours
3,122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Edmonton, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT 336-07
Finning International
CategoryCrawler Excavators
Serial NumberDKS20195
Catalog Number10091437
Year2021
Hours3,122 h
CountryCanada
LocationEdmonton, Canada
Pricing
Price Excluding Tax347,311 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCatwalks

FOG's Cab Guarding

Thumb

12' 10" Stick

Q/C & 2 Buckets 48"Dig & 72" Clean Up

Aux Hydraulics + Case Drain

Engine Espar Heater

2D Grade with Assist

GC/ARO Ready

1,374 Idle Hours

-

CVA- If sold in a Finning territory (AB, BC, NWT, SK, YT): Complimentary 2 year / 1,000-hour Performance Essentials (2 x 500 hr PM kits per OMM). Contact sales rep for details, conditions may apply.

-

Consignment - Please contact Bryan Holigroski for more information.

Online Owner's Manual
Warranty: Balance of 48/5000 Power Train & Hydraulic & Tech + Travel - December 2025
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering