Quick Search

CAT 336FL

CAT 336FL

Year
2018
Working hours
7,402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Vuren
+1 877 228 3519
Show phone number
Basic information
BrandCAT 336FL
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberKCS20119
Catalog Number10110503
Year2018
Hours7,402 h
CountryNetherlands
LocationVuren, Netherlands
Pricing
Price Excluding Tax125,534 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Stick - LongStick - Long
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE IVEmissions Level - EU - EU STAGE IV
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
LightingLighting
MirrorsMirrors
CE PlateCE Plate
Boom Check ValveBoom Check Valve
Auto LubeAuto Lube
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
840
  • YesUC components caked with some kind of concrete residue
  • Fairholes drilled for catwalks
  • Good
  • Good
  • Good
  • Faircooler door dent heavy
  • Good
  • Good
  • Good
  • Fairsome scratches and slight rust
  • Good
  • Good
  • Fairtwo steps bent
gauges, operator station, console
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
410
  • Yes
  • Good
  • Good
  • Good
  • Fairfins bent from steam cleaning
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
110
  • Good
  • Fairmoderate play
stick
110
  • 3,15m
  • Good
  • Fairmoderate play
bucket
  • YesVerachtert
  • 2,5m DC bucket is worn with holes.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1one track shoe is broken. Track tension is too low.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front5050
Idlers Front5050
Links5050
Pins & Bushings (External)5050
Segments3030
Track Roller 55050
Track Shoes (Width)8008005050
comments, misc. repairs, general remarks
  • The machine is in good condition. Some smaller cosmetic repairs and replacements required. Bucket needs to be serviced or replaced.
  • Inspected by Mevas - The Heavy Equipment Inspectors (Insp. 22).
  • Transport dimensions: L 11,2m x W 3,4m x H 3,6m
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering