Quick Search

CAT 330FLN

CAT 330FLN

Year
2018
Working hours
7,137 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Oberhausen
+49 2086569921
Show phone number
Basic information
BrandCAT 330FLN
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberKFA20033
Unit NumberKFA20033
Catalog Number10110563
Year2018
Hours7,137 h
CountryGermany
LocationOberhausen, Germany
Pricing
Price Excluding Tax103,809 USD
Tax (19%)19,724 USD
Price Including Tax123,533 USD
Details
Additional informationENGINEPOWER: 238 HP
Online Owner's Manual
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering