Quick Search

CAT 330FLN

CAT 330FLN

Year
2018
Working hours
3,427 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hamm-rhynern
Basic information
BrandCAT 330FLN
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberJFR20016
Unit NumberJFR20016
Catalog Number10109862
Year2018
Hours3,427 h
CountryGermany
LocationHamm-Rhynern, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationENGINEPOWER: 238 HP
LENGTH OF STICK: 3200 MM
Online Owner's Manual
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) WIDE: 600 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering