Quick Search

CAT 330FLN

CAT 330FLN

Year
2016
Working hours
12,092 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mülheim-kärlich
+49 2630941923
Show phone number
Basic information
BrandCAT 330FLN
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberLBN00376
Unit NumberLBN00376
Catalog Number10103241
Year2016
Hours12,092 h
CountryGermany
LocationMülheim-Kärlich, Germany
Pricing
Price Excluding Tax80,619 USD
Tax (19%)15,318 USD
Price Including Tax95,936 USD
Details
Additional informationENGINEPOWER: 238 HP
Online Owner's Manual
OPERATING WEIGHT: 28.2 T
TRACK SHOES (PADS) CONDITION: 75 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 75 %
UNDERCARRIAGE IDLERS: 75 %
UNDERCARRIAGE SPROCKETS: 75 %
UNDERCARRIAGE TRACK BUSHINGS: 75 %
UNDERCARRIAGE TRACK LINKS: 75 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering