Quick Search

CAT 33007

CAT 33007

Year
2019
Working hours
4,332 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Grand Rapids, MI
+1 877 228 3519
Show phone number
Basic information
BrandCAT 33007
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberLHW00805
Unit NumberOKL5995392
Catalog Number10093569
Year2019
Hours4,332 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
StickStick
Straight Travel PedalStraight Travel Pedal
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Fire ExtinguisherFire Extinguisher
RadioRadio
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • NoSALE LOT CLEAN
  • No
  • Yes
  • GoodRIGHT SIDE BUMPER IS DENTED
  • Good
  • Good
  • Good
  • GoodBELLY PANS ARE DENTED
  • GoodDECALS ARE FADED AND SCRATCHED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBELLY PANS ARE DENTED
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • ENGINE REMOTE SHUTDOWN SWITCH IS DAMAGED BUT OPERATIONAL
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • CAT INTEGRATED 3D MACHINE WITH FULL GPS OPTION, NEEDS CUSTOMER SUPPLIED SNRXXX RADIO
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Is at safe level.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • 10.5FT
  • Good
  • Good
  • Good
bucket
410
  • Yes
  • CAT
  • CAT
  • MISSING SERIAL NUMBER PLATE
  • FairBOTTOM OF BUCKET IS DENTED
  • Good
  • Good
  • Good
  • GoodONE BUCKET TOOTH DOES NOT MATCH THE REST
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number517-2281
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.20in6.26in104
Carrier Rollers Rear6.24in6.24in66
Idlers Front0.84in0.84in3636
Idlers RearN/AN/A
Links1.221.221616
Pins & Bushings (External)0.40in0.37in3755
Pins & Bushings (Internal)32.12in32.12in2424
SegmentsN/AN/A
Track Roller 11.651.641216
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 21.661.6688
Track Roller 3GuardGuard
Track Roller 41.671.6648
Track Roller 5GuardGuard
Track Roller 61.661.65812
Track Roller 7GuardGuard
Track Roller 81.661.6688
Track Roller 91.651.651212
Track Shoes1.631.6300
Track Shoes (Width)31.5031.50
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 500HR SERVICE AT 12/12/23, 4332HRS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering