Quick Search

CAT 325FL

CAT 325FL

Year
2018
Working hours
6,805 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Alsfeld
+49 66319601 x26
Show phone number
Basic information
BrandCAT 325FL
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberRBW20401
Unit NumberRBW20401
Catalog Number10092166
Year2018
Hours6,805 h
CountryGermany
LocationAlsfeld, Germany
Pricing
Price Excluding Tax104,880 USD
Tax (19%)19,927 USD
Price Including Tax124,807 USD
Details
Additional informationBUCKET CONDITION: 60 %
CUTTING WIDTH: 1200 MM
LENGTH OF STICK: 2900 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 40 %
UNDERCARRIAGE SPROCKETS: 30 %
UNDERCARRIAGE TRACK BUSHINGS: 40 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 30 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering