Quick Search

CAT 323

CAT 323

Year
2020
Working hours
2,373 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Eysines, 33
+1 877 228 3519
Show phone number
Basic information
BrandCAT 323
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberRAZ20230
Catalog Number10103165
Year2020
Hours2,373 h
CountryFrance
LocationEysines, France
Pricing
Price Excluding Tax141,241 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
StickStick
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
740
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairRadiator door lock damaged und pump door lock broken.
  • Good
  • Good
  • Good
  • FairSlight rust spot on top of engine hood and some scratches at the rear.
  • FairCompartment door at LHS rear bent and not proper closing. Cover outside in front of cab bent. Swivel cover missing.
  • FairLHS steps are a bit bent.
gauges, operator station, console
1010
  • Good
  • Good
  • Good
  • Good
  • FairFront window has tape inside. No damage seen. LHS mirror missing.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWiper blades need replacement.
engine
300
  • No
  • No
  • Yes
  • YesEngine is knocking - stops knocking on cutout test when disabling cylinder 1 and 4.
  • No
  • No
  • EPA-label 2019.
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • GoodGPS wire is disconnected.
hydraulics
611
  • Good
  • Good
  • Good
  • Good
  • FairHydraulic oil level is high. Flange missing on valve. Oil residue on main valve. Pump is a bit noisy.
  • Good
  • PoorAbnormal knocking when engaging the swing.
  • Good
boom
200
  • Good
  • Good
stick
200
  • 2,90m
  • Good
  • Good
bucket
310
  • Yes
  • 1,40m
  • Good
  • FairPins of the bucket have lateral play.
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Track pitch 770mm = 75% worn internal wear.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front5050
Idlers Front21mm21mm5050
Links104mm104mm4040
Pins & Bushings (External)59mm59mm5050
Segments3030
Track Shoes (Width)700mm700mm1010
comments, misc. repairs, general remarks
  • The excavator is in fair condition. Fault codes in display. Abnormal knocking when engaging the swing gear needs further investigation. Key for the machine missing.
  • Transport dimensions: L9,55m x W3,1m x H3,0m
  • Inspected by Mevas - The Heavy Equipment Inspectors (Insp. 15).
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering