Quick Search

CAT 320-07A

CAT 320-07A

Year
2018
Working hours
5,425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Glinde
+49 40761191 x11
Show phone number
Basic information
BrandCAT 320-07A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberHEX00979
Unit NumberHEX00979
Catalog Number10085593
Year2018
Hours5,425 h
CountryGermany
LocationGlinde, Germany
Pricing
Price Excluding Tax121,792 USD
Tax (19%)23,140 USD
Price Including Tax144,932 USD
Details
Additional informationBUCKET 2 CONDITION: 80 %
CUTTING WIDTH: 2000 MM
ENGINEPOWER: 174 HP
LENGTH OF STICK: 2900 MM
Online Owner's Manual
OPERATING WEIGHT: 22.8 T
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering