Quick Search

CAT 320-07

CAT 320-07

Year
2021
Working hours
4,877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Mārupes Novads
+1 877 228 3519
Show phone number
Basic information
BrandCAT 320-07
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberMYK10105
Catalog Number10095323
Year2021
Hours4,877 h
CountryLatvia
LocationMārupes novads, Latvia
Pricing
Price Excluding Tax141,534 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
BeaconBeacon
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Auto LubeAuto Lube
Stick - MediumStick - Medium
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
840
  • Yes
  • FairSome dents.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratches at the rear.
  • Good
  • FairDent on RHS compartment door.
  • FairDent on hand rail.
gauges, operator station, console
930
  • Fairambient temperature too cold for test
  • Good
  • Good
  • Good
  • Good
  • FairRHS mirror missing.
  • Good
  • Good
  • Good
  • Good
  • FairRubber at LHS Joystick worn.
  • Good
engine
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Increased engine RPM sometimes. Check engine settings for warm-up please.
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
110
  • Good
  • FairPins have some play.
stick
110
  • 2,95m
  • Good
  • FairPins have some play.
bucket
220
  • YesVerachtert CW-40 in good condition.
  • hydraulic ditch clean bucket 2,00m width with 60-70% remaining life
  • Good
  • Good
  • FairDents on sides of bucket.
  • FairEdge worn.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Track pitch 765mm = 35% worn. But bushings and sprockets have extended wear, probably due to increased track tension.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4545
Idlers Front2020
Links5050
Pins & Bushings (External)8080
Segments8080
Track Roller 53535
Track Shoes (Width)800mm800mm2020
comments, misc. repairs, general remarks
  • The excavator is in general good working condition. U/C needs attention soon. Scheduled maintenance is due. Slew ring play 0,61mm.
  • According to Avesco, the machine has elements of a leveling system. These were not shown during the inspection.
  • Limited visibility of components during inspection due the frozen dirt. Transport dimensions: L 9,5m W 3,2m x H 3,2
  • Inspected by Mevas - The Heavy Equipment Inspectors (Insp. 8)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering