Quick Search

CAT 320-07B

CAT 320-07B

Year
2019
Working hours
3,247 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Köln-porz
+49 2203929111
Show phone number
Basic information
BrandCAT 320-07B
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberYCP00314
Unit NumberYCP00314
Catalog Number10106516
Year2019
Hours3,247 h
CountryGermany
LocationKöln-Porz, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationCUTTING WIDTH: 1600 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering