Quick Search

CAT 320D

CAT 320D

Year
2012
Working hours
8,944 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTORS SINGAPORE LIMITED
+65 66638872
Show phone number
Basic information
BrandCAT 320D
TRACTORS SINGAPORE LIMITED - JURONG
CategoryCrawler Excavators
Serial NumberFAL09934
Unit NumberFAL09934
Catalog Number4903077
Year2012
Hours8,944 h
CountrySingapore
LocationSingapore
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
BOOM, 1 PIECEBOOM, 1 PIECE
BEACONBEACON
STICK, MEDIUMSTICK, MEDIUM
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • No
  • Machine in clean working condition.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • No
  • No
  • No
  • No
  • No
  • NA.
  • 1/2 Tank.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • PINK.
  • NORMAL.
  • LIGHT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew Filters.
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • GoodNew filters.
  • Good
  • Good
  • Good
  • GoodMain pump input shaft seals replaced.
  • Good
  • GoodMain pump couplings replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • 5.7 m.
  • Good
  • Good
  • Good
stick
300
  • 2.9 m.
  • GoodStick end bushings replaced.
  • Good
  • Good
bucket
240
  • No
  • Fair
  • GoodBucket linkage repaired.
  • Good
  • Fair
  • Fair
  • FairBucket teeth secured by bolts & nuts.
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes800 mm
Track Frame - LeftFair
Track Frame - RightFair
Carrier Rollers Front1161162424
Carrier Rollers Rear1161162424
Idlers Front2052053636
Links103.5103.54545
Pins & Bushings (External)62.762.74545
Pins & Bushings (Internal)7667664040
Track Roller 11441454235
Track Roller 2141.51425649
Track Roller 31421444942
Track Roller 41451443542
Track Roller 5141.51425649
Track Roller 61441424249
Track Roller 7142141.54956
Track Shoes (Width)19194242
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • PM2000 DONE. FAN BELT REPLACED. MAIN PUMP COUPLINGS, INPUT SHAFT SEALS & ENGINE OUTPUT SHAFT SEALS
  • REPLACED. BUCKET CYLINDER ROD REPLACED AND SEALS REPLACED.
  • ALL BODY PANELS WERE STRAIGHTENED AND MACHINE REPAINTED.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering