Quick Search

CAT 318EL

CAT 318EL

Year
2016
Working hours
6,567 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Westerstede
+49 4076119116
Show phone number
Basic information
BrandCAT 318EL
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberDZF00356
Unit NumberDZF00356
Catalog Number10095366
Year2016
Hours6,567 h
CountryGermany
LocationWesterstede, Germany
Pricing
Price Excluding Tax74,385 USD
Tax (19%)14,133 USD
Price Including Tax88,519 USD
Details
Additional informationCUTTING WIDTH: 1800 MM
ENGINEPOWER: 121 HP
Online Owner's Manual
OPERATING WEIGHT: 19 T
TRACK SHOES (PADS) CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 800 MM
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE SPROCKETS: 99 %
UNDERCARRIAGE TRACK BUSHINGS: 40 %
UNDERCARRIAGE TRACK LINKS: 40 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering