Quick Search

CAT 317-07GC

CAT 317-07GC

Year
2021
Working hours
2,111 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Mārupes Novads
+1 877 228 3519
Show phone number
Basic information
BrandCAT 317-07GC
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberZCF00323
Catalog Number10095321
Year2021
Hours2,111 h
CountryLatvia
LocationMārupes novads, Latvia
Pricing
Price Excluding Tax111,402 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
EPA LabelEPA Label
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
StickStick
CE PlateCE Plate
Coupler Type - HydraulicCoupler Type - Hydraulic
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome scratches at the rear.
  • Good
  • GoodAdBlue door dent.
  • Good
gauges, operator station, console
920
  • Good
  • Good
  • Good
  • Good
  • FairRHS mirror is missing.
  • Good
  • Good
  • Good
  • FairAmple play on the seat mount.
  • Good
  • Good
engine
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
710
  • Good
  • Good
  • FairAUX lines sockets are missing.
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • 2,90m
  • Good
  • Good
bucket
220
  • YesVerachtert CW-30.
  • adjustable ditch clean bucket 1,80m width with 60% remaining life; additional bucket 1,00m width with teeth in good condition
  • Good
  • Good
  • FairDents on sides.
  • FairWorn
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Track pitch is 767mm = 50% worn. Impossible to measure all components. U/C appears to have approx 50-60% remaining life.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontNot measured
Idlers FrontNot measured
Links7070
Pins & Bushings (External)6060
Segments7070
Track Roller 53030
Track Shoes (Width)700mm700mm2020
comments, misc. repairs, general remarks
  • The machine is in good condition. Very limited inspection limited due to weather conditions and frozen dirt.
  • It was not possible to measure the slew ring play and some U/C components.
  • Transport dimensions: L 8,5m x W 2,7m x H 3,0m
  • Inspected by Mevas - The Heavy Equipment Inspectors (Insp. 8)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering